JAJSSK0 December 2023 CC2340R5-Q1
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tCS.LEAD | CS lead-time, CS active to clock | 1 | SCLK | |||
tCS.LAG | CS lag time, Last clock to CS inactive | 1 | SCLK | |||
tCS.ACC | CS access time, CS active to POCI data out | VDDS = 3.3V | 35 | ns | ||
tCS.ACC | CS access time, CS active to POCI data out | VDDS = 1.8V | 50 | ns | ||
tCS.DIS | CS disable time, CS inactive to POCI high inpedance | VDDS = 3.3V | 35 | ns | ||
tCS.DIS | CS disable time, CS inactive to POCI high impedance | VDDS = 1.8V | 50 | ns | ||
tSU.PI | PICO input data setup time | 13 | ns | |||
tHD.PI | PICO input data hold time | 0 | ns | |||
tVALID.PO | POCI output data valid time(1) | SCLK edge to POCI valid,CL = 20 pF, 3.3V | 35 | ns | ||
tVALID.PO | POCI output data valid time(1) | SCLK edge to POCI valid,CL = 20 pF, 1.8V | 50 | ns | ||
tHD.PO | POCI output data hold time(2) | CL = 20 pF | 0 | ns |