JAJSCW4C december 2016 – september 2020 CC2640R2F
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range | 0 | VDDS | V | |||
Resolution | 12 | Bits | ||||
Sample rate | 200 | ksps | ||||
Offset | Internal 4.3-V equivalent reference(2) | 2 | LSB | |||
Gain error | Internal 4.3-V equivalent reference(2) | 2.4 | LSB | |||
DNL(3) | Differential nonlinearity | >–1 | LSB | |||
INL(4) | Integral nonlinearity | ±3 | LSB | |||
ENOB | Effective number of bits | Internal 4.3-V equivalent reference(2), 200 ksps, 9.6-kHz input tone | 9.8 | Bits | ||
VDDS as reference, 200 ksps, 9.6-kHz input tone | 10 | |||||
Internal 1.44-V reference, voltage scaling disabled, 32 samples average, 200 ksps, 300-Hz input tone | 11.1 | |||||
THD | Total harmonic distortion | Internal 4.3-V equivalent reference(2), 200 ksps, 9.6-kHz input tone | –65 | dB | ||
VDDS as reference, 200 ksps, 9.6-kHz input tone | –69 | |||||
Internal 1.44-V reference, voltage scaling disabled, 32 samples average, 200 ksps, 300-Hz input tone | –71 | |||||
SINAD, SNDR | Signal-to-noise and Distortion ratio | Internal 4.3-V equivalent reference(2), 200 ksps, 9.6-kHz input tone | 60 | dB | ||
VDDS as reference, 200 ksps, 9.6-kHz input tone | 63 | |||||
Internal 1.44-V reference, voltage scaling disabled, 32 samples average, 200 ksps, 300-Hz input tone | 69 | |||||
SFDR | Spurious-free dynamic range | Internal 4.3-V equivalent reference(2), 200 ksps, 9.6-kHz input tone | 67 | dB | ||
VDDS as reference, 200 ksps, 9.6-kHz input tone | 68 | |||||
Internal 1.44-V reference, voltage scaling disabled, 32 samples average, 200 ksps, 300-Hz input tone | 73 | |||||
Conversion time | Serial conversion, time-to-output, 24-MHz clock | 50 | clock-cycles | |||
Current consumption | Internal 4.3-V equivalent reference(2) | 0.66 | mA | |||
Current consumption | VDDS as reference | 0.75 | mA | |||
Reference voltage | Equivalent fixed internal reference (input voltage scaling enabled). For best accuracy, the ADC conversion should be initiated through the TIRTOS API in order to include the gain/offset compensation factors stored in FCFG1. | 4.3(2)(5) | V | |||
Reference voltage | Fixed internal reference (input voltage scaling disabled). For best accuracy, the ADC conversion should be initiated through the TIRTOS API in order to include the gain/offset compensation factors stored in FCFG1. This value is derived from the scaled value (4.3 V) as follows: Vref = 4.3 V × 1408 / 4095 | 1.48 | V | |||
Reference voltage | VDDS as reference (Also known as RELATIVE) (input voltage scaling enabled) | VDDS | V | |||
Reference voltage | VDDS as reference (Also known as RELATIVE) (input voltage scaling disabled) | VDDS / 2.82(5) | V | |||
Input impedance | 200 ksps, voltage scaling enabled. Capacitive input, Input impedance depends on sampling frequency and sampling time | >1 | MΩ |