SWRS158B February 2015 – July 2016 CC2650
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (VDDS, VDDS2, and VDDS3) | VDDR supplied by internal DC-DC regulator or internal GLDO. VDDS_DCDC connected to VDDS on PCB. | –0.3 | 4.1 | V |
Supply voltage (VDDS(3) and VDDR) | External regulator mode (VDDS and VDDR pins connected on PCB) | –0.3 | 2.25 | V |
Voltage on any digital pin(4)(5) | –0.3 | VDDSx + 0.3, max 4.1 | V | |
Voltage on crystal oscillator pins, X32K_Q1, X32K_Q2, X24M_N and X24M_P | –0.3 | VDDR + 0.3, max 2.25 | V | |
Voltage on ADC input (Vin) | Voltage scaling enabled | –0.3 | VDDS | V |
Voltage scaling disabled, internal reference | –0.3 | 1.49 | ||
Voltage scaling disabled, VDDS as reference | –0.3 | VDDS / 2.9 | ||
Input RF level | 5 | dBm | ||
Tstg | Storage temperature | –40 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge (ESD) performance | Human body model (HBM), per ANSI/ESDA/JEDEC JS001(1) | All pins | ±2500 | V |
Charged device model (CDM), per JESD22-C101(2) | RF pins | ±750 | |||
Non-RF pins | ±750 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Ambient temperature range | –40 | 85 | °C | |
Operating supply voltage (VDDS and VDDR), external regulator mode | For operation in 1.8-V systems (VDDS and VDDR pins connected on PCB, internal DC-DC cannot be used) |
1.7 | 1.95 | V |
Operating supply voltage VDDS | For operation in battery-powered and 3.3-V systems (internal DC-DC can be used to minimize power consumption) |
1.8 | 3.8 | V |
Operating supply voltages VDDS2 and VDDS3 | 0.7 × VDDS, min 1.8 | 3.8 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Icore | Core current consumption | Reset. RESET_N pin asserted or VDDS below Power-on-Reset threshold | 100 | nA | ||
Shutdown. No clocks running, no retention | 150 | |||||
Standby. With RTC, CPU, RAM and (partial) register retention. RCOSC_LF | 1 | µA | ||||
Standby. With RTC, CPU, RAM and (partial) register retention. XOSC_LF | 1.2 | |||||
Standby. With Cache, RTC, CPU, RAM and (partial) register retention. RCOSC_LF | 2.5 | |||||
Standby. With Cache, RTC, CPU, RAM and (partial) register retention. XOSC_LF | 2.7 | |||||
Idle. Supply Systems and RAM powered. | 550 | |||||
Active. Core running CoreMark | 1.45 mA + 31 µA/MHz |
|||||
Radio RX (1) | 5.9 | mA | ||||
Radio RX(2) | 6.1 | |||||
Radio TX, 0-dBm output power(1) | 6.1 | |||||
Radio TX, 5-dBm output power(2) | 9.1 | |||||
Peripheral Current Consumption (Adds to core current Icore for each peripheral unit activated)(3) | ||||||
Iperi | Peripheral power domain | Delta current with domain enabled | 20 | µA | ||
Serial power domain | Delta current with domain enabled | 13 | µA | |||
RF Core | Delta current with power domain enabled, clock enabled, RF core idle | 237 | µA | |||
µDMA | Delta current with clock enabled, module idle | 130 | µA | |||
Timers | Delta current with clock enabled, module idle | 113 | µA | |||
I2C | Delta current with clock enabled, module idle | 12 | µA | |||
I2S | Delta current with clock enabled, module idle | 36 | µA | |||
SSI | Delta current with clock enabled, module idle | 93 | µA | |||
UART | Delta current with clock enabled, module idle | 164 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
FLASH MEMORY | |||||
Supported flash erase cycles before failure | 100 | k Cycles | |||
Flash page/sector erase current | Average delta current | 12.6 | mA | ||
Flash page/sector size | 4 | KB | |||
Flash write current | Average delta current, 4 bytes at a time | 8.15 | mA | ||
Flash page/sector erase time(1) | 8 | ms | |||
Flash write time(1) | 4 bytes at a time | 8 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Receiver sensitivity | Differential mode. Measured at the CC2650EM-5XD SMA connector, BER = 10–3 | –97 | dBm | ||
Receiver sensitivity | Single-ended mode. Measured on CC2650EM-4XS, at the SMA connector, BER = 10–3 | –96 | dBm | ||
Receiver saturation | Differential mode. Measured at the CC2650EM-5XD SMA connector, BER = 10–3 | 4 | dBm | ||
Receiver saturation | Single-ended mode. Measured on CC2650EM-4XS, at the SMA connector, BER = 10–3 | 0 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | –350 | 350 | kHz | |
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate | –750 | 750 | ppm | |
Co-channel rejection (2) | Wanted signal at –67 dBm, modulated interferer in channel, BER = 10–3 |
–6 | dB | ||
Selectivity, ±1 MHz (2) | Wanted signal at –67 dBm, modulated interferer at ±1 MHz, BER = 10–3 |
7 / 3(1) | dB | ||
Selectivity, ±2 MHz (2) | Wanted signal at –67 dBm, modulated interferer at ±2 MHz, BER = 10–3 |
34 / 25(1) | dB | ||
Selectivity, ±3 MHz (2) | Wanted signal at –67 dBm, modulated interferer at ±3 MHz, BER = 10–3 |
38 / 26(1) | dB | ||
Selectivity, ±4 MHz (2) | Wanted signal at –67 dBm, modulated interferer at ±4 MHz, BER = 10–3 |
42 / 29(1) | dB | ||
Selectivity, ±5 MHz or more(2) | Wanted signal at –67 dBm, modulated interferer at ≥ ±5 MHz, BER = 10–3 | 32 | dB | ||
Selectivity, Image frequency(2) | Wanted signal at –67 dBm, modulated interferer at image frequency, BER = 10–3 |
25 | dB | ||
Selectivity, Image frequency ±1 MHz(2) |
Wanted signal at –67 dBm, modulated interferer at ±1 MHz from image frequency, BER = 10–3 | 3 / 26(1) | dB | ||
Out-of-band blocking (3) | 30 MHz to 2000 MHz | –20 | dBm | ||
Out-of-band blocking | 2003 MHz to 2399 MHz | –5 | dBm | ||
Out-of-band blocking | 2484 MHz to 2997 MHz | –8 | dBm | ||
Out-of-band blocking | 3000 MHz to 12.75 GHz | –8 | dBm | ||
Intermodulation | Wanted signal at 2402 MHz, –64 dBm. Two interferers at 2405 and 2408 MHz respectively, at the given power level | –34 | dBm | ||
Spurious emissions, 30 to 1000 MHz |
Conducted measurement in a 50-Ω single-ended load. Suitable for systems targeting compliance with EN 300 328, EN 300 440 class 2, FCC CFR47, Part 15 and ARIB STD-T-66 | –71 | dBm | ||
Spurious emissions, 1 to 12.75 GHz |
Conducted measurement in a 50 Ω single-ended load. Suitable for systems targeting compliance with EN 300 328, EN 300 440 class 2, FCC CFR47, Part 15 and ARIB STD-T-66 | –62 | dBm | ||
RSSI dynamic range | 70 | dB | |||
RSSI accuracy | ±4 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Output power, highest setting | Differential mode, delivered to a single-ended 50-Ω load through a balun | 5 | dBm | ||
Output power, highest setting | Measured on CC2650EM-4XS, delivered to a single-ended 50-Ω load | 2 | dBm | ||
Output power, lowest setting | Delivered to a single-ended 50-Ω load through a balun | –21 | dBm | ||
Spurious emission conducted measurement(1) | f < 1 GHz, outside restricted bands | –43 | dBm | ||
f < 1 GHz, restricted bands ETSI | –65 | dBm | |||
f < 1 GHz, restricted bands FCC | –76 | dBm | |||
f > 1 GHz, including harmonics | –46 | dBm |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Receiver sensitivity | Differential mode. Measured at the CC2650EM-5XD SMA connector, BER = 10–3 | –92 | dBm | ||
Receiver saturation | Differential mode. Measured at the CC2650EM-5XD SMA connector, BER = 10–3 | 4 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | –300 | 500 | kHz | |
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate | –1000 | 1000 | ppm | |
Co-channel rejection (2) | Wanted signal at –67 dBm, modulated interferer in channel, BER = 10–3 |
–7 | dB | ||
Selectivity, ±2 MHz (2) | Wanted signal at –67 dBm, modulated interferer at ±2 MHz, Image frequency is at -2 MHz BER = 10–3 |
8 / 4(1) | dB | ||
Selectivity, ±4 MHz (2) | Wanted signal at –67 dBm, modulated interferer at ±4 MHz, BER = 10–3 |
31 / 26(1) | dB | ||
Selectivity, ±6 MHz (2) | Wanted signal at –67 dBm, modulated interferer at ±6 MHz, BER = 10–3 |
37 / 38(1) | dB | ||
Alternate channel rejection, ±7 MHz(2) | Wanted signal at –67 dBm, modulated interferer at ≥ ±7 MHz, BER = 10–3 | 37 / 36(1) | dB | ||
Selectivity, Image frequency(2) | Wanted signal at –67 dBm, modulated interferer at image frequency, BER = 10–3 |
4 | dB | ||
Selectivity, Image frequency ±2 MHz(2) |
Note that Image frequency + 2 MHz is the Co-channel. Wanted signal at –67 dBm, modulated interferer at ±2 MHz from image frequency, BER = 10–3 | -7 / 26(1) | dB | ||
Out-of-band blocking (3) | 30 MHz to 2000 MHz | –33 | dBm | ||
Out-of-band blocking | 2003 MHz to 2399 MHz | –15 | dBm | ||
Out-of-band blocking | 2484 MHz to 2997 MHz | –12 | dBm | ||
Out-of-band blocking | 3000 MHz to 12.75 GHz | –10 | dBm | ||
Intermodulation | Wanted signal at 2402 MHz, –64 dBm. Two interferers at 2405 and 2408 MHz respectively, at the given power level | –45 | dBm |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Output power, highest setting | Differential mode, delivered to a single-ended 50-Ω load through a balun | 5 | dBm | ||
Output power, highest setting | Measured on CC2650EM-4XS, delivered to a single-ended 50-Ω load | 2 | dBm | ||
Output power, lowest setting | Delivered to a single-ended 50-Ω load through a balun | –21 | dBm | ||
Spurious emission conducted measurement(1) | f < 1 GHz, outside restricted bands | –43 | dBm | ||
f < 1 GHz, restricted bands ETSI | –65 | dBm | |||
f < 1 GHz, restricted bands FCC | –76 | dBm | |||
f > 1 GHz, including harmonics | –46 | dBm |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Receiver sensitivity | Differential mode. Measured at the CC2650EM-5XD SMA connector, BER = 10–3 | –81 | dBm | ||
Receiver saturation | Differential mode. Measured at the CC2650EM-5XD SMA connector, BER = 10–3 | -11 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | –300 | 300 | kHz | |
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate | –200 | 200 | ppm | |
Co-channel rejection (2) | Wanted signal 11 dB above sensitivity level, modulated interferer in channel, BER = 10–3 |
–19 | dB | ||
Selectivity, ±4 MHz (2) | Wanted signal 11 dB above sensitivity level, modulated interferer at ±4 MHz BER = 10–3 |
9 / 9(1) | dB | ||
Selectivity, ±5 MHz (2) | Wanted signal 11 dB above sensitivity level, modulated interferer at ±5 MHz, BER = 10–3 |
19 / 19(1) | dB | ||
Selectivity, ±8 MHz (2) | Wanted signal 11 dB above sensitivity level, modulated interferer at ±8 MHz, BER = 10–3 |
28 / 28(1) | dB | ||
Selectivity, ±10 MHz(2) | Wanted signal 11 dB above sensitivity level, modulated interferer at ±10 MHz, BER = 10–3 | 33 / 33(1) | dB | ||
Selectivity, ±12 MHz(2) | Wanted signal 11 dB above sensitivity level, modulated interferer at ±12 MHz, BER = 10–3 |
37/ 37(1) | dB | ||
Selectivity, ±15 MHz(2) | Wanted signal 11 dB above sensitivity level, modulated interferer at ±15 MHz, BER = 10–3 |
43/ 43(1) | dB | ||
Blocker rejection ±10 MHz and above (2) | Wanted signal 3dB above sensitivity limit , CW interferer at ±10 MHz and above, BER = 10–3 | 40 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Output power, highest setting | Differential mode, delivered to a single-ended 50-Ω load through a balun | 5 | dBm | ||
Output power, highest setting | Measured on CC2650EM-4XS, delivered to a single-ended 50-Ω load | 2 | dBm | ||
Output power, lowest setting | Delivered to a single-ended 50-Ω load through a balun | –21 | dBm | ||
Occupied bandwidth | 95% BW | 2.4 | MHz | ||
Occupied bandwidth | 99% BW | 3.7 | MHz | ||
Spurious emission conducted measurement(1) | f < 1 GHz, outside restricted bands | –43 | dBm | ||
f < 1 GHz, restricted bands ETSI | –65 | dBm | |||
f < 1 GHz, restricted bands FCC | –76 | dBm | |||
f > 1 GHz, including harmonics | –46 | dBm |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Output power, highest setting | Delivered to a single-ended 50-Ω load through a balun | 5 | dBm | ||
Output power, highest setting | Measured on CC2650EM-4XS, delivered to a single-ended 50-Ω load | 2 | dBm | ||
Output power, lowest setting | Delivered to a single-ended 50-Ω load through a balun | –21 | dBm | ||
Error vector magnitude | At maximum output power | 2% | |||
Spurious emission conducted measurement | f < 1 GHz, outside restricted bands | –43 | dBm | ||
f < 1 GHz, restricted bands ETSI | –65 | ||||
f < 1 GHz, restricted bands FCC | –76 | ||||
f > 1 GHz, including harmonics | –46 | ||||
Suitable for systems targeting compliance with worldwide radio-frequency regulations ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STD-T66 (Japan) |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
ESR Equivalent series resistance(2) | 6 pF < CL ≤ 9 pF | 20 | 60 | Ω | |
ESR Equivalent series resistance(2) | 5 pF < CL ≤ 6 pF | 80 | Ω | ||
LM Motional inductance(2) | Relates to load capacitance (CL in Farads) |
< 1.6 × 10–24 / CL2 | H | ||
CL Crystal load capacitance(2) | 5 | 9 | pF | ||
Crystal frequency(2)(3) | 24 | MHz | |||
Crystal frequency tolerance(2)(4) | –40 | 40 | ppm | ||
Start-up time(3)(5) | 150 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Crystal frequency(1) | 32.768 | kHz | ||||
Crystal frequency tolerance, Bluetooth low-energy applications(1)(2) | –500 | 500 | ppm | |||
ESR Equivalent series resistance(1) | 30 | 100 | kΩ | |||
CL Crystal load capacitance(1) | 6 | 12 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 48 | MHz | |||
Uncalibrated frequency accuracy | ±1% | ||||
Calibrated frequency accuracy(1) | ±0.25% | ||||
Start-up time | 5 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Calibrated frequency(1) | 32.8 | kHz | |||
Temperature coefficient | 50 | ppm/°C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range | 0 | VDDS | V | |||
Resolution | 12 | Bits | ||||
Sample rate | 200 | ksps | ||||
Offset | Internal 4.3-V equivalent reference(2) | 2 | LSB | |||
Gain error | Internal 4.3-V equivalent reference(2) | 2.4 | LSB | |||
DNL(4) | Differential nonlinearity | >–1 | LSB | |||
INL(5) | Integral nonlinearity | ±3 | LSB | |||
ENOB | Effective number of bits | Internal 4.3-V equivalent reference(2), 200 ksps, 9.6-kHz input tone |
9.8 | Bits | ||
VDDS as reference, 200 ksps, 9.6-kHz input tone | 10 | |||||
Internal 1.44-V reference, voltage scaling disabled, 32 samples average, 200 ksps, 300-Hz input tone |
11.1 | |||||
THD | Total harmonic distortion | Internal 4.3-V equivalent reference(2), 200 ksps, 9.6-kHz input tone |
–65 | dB | ||
VDDS as reference, 200 ksps, 9.6-kHz input tone | –69 | |||||
Internal 1.44-V reference, voltage scaling disabled, 32 samples average, 200 ksps, 300-Hz input tone |
–71 | |||||
SINAD, SNDR |
Signal-to-noise and Distortion ratio |
Internal 4.3-V equivalent reference(2), 200 ksps, 9.6-kHz input tone |
60 | dB | ||
VDDS as reference, 200 ksps, 9.6-kHz input tone | 63 | |||||
Internal 1.44-V reference, voltage scaling disabled, 32 samples average, 200 ksps, 300-Hz input tone |
69 | |||||
SFDR | Spurious-free dynamic range | Internal 4.3-V equivalent reference(2), 200 ksps, 9.6-kHz input tone |
67 | dB | ||
VDDS as reference, 200 ksps, 9.6-kHz input tone | 72 | |||||
Internal 1.44-V reference, voltage scaling disabled, 32 samples average, 200 ksps, 300-Hz input tone |
73 | |||||
Conversion time | Serial conversion, time-to-output, 24-MHz clock | 50 | clock-cycles | |||
Current consumption | Internal 4.3-V equivalent reference(2) | 0.66 | mA | |||
Current consumption | VDDS as reference | 0.75 | mA | |||
Reference voltage | Equivalent fixed internal reference (input voltage scaling enabled). For best accuracy, the ADC conversion should be initiated through the TIRTOS API in order to include the gain/offset compensation factors stored in FCFG1. | 4.3(2)(3) | V | |||
Reference voltage | Fixed internal reference (input voltage scaling disabled). For best accuracy, the ADC conversion should be initiated through the TIRTOS API in order to include the gain/offset compensation factors stored in FCFG1. This value is derived from the scaled value (4.3V) as follows: Vref=4.3V*1408/4095 | 1.48 | V | |||
Reference voltage | VDDS as reference (Also known as RELATIVE) (input voltage scaling enabled) | VDDS | V | |||
Reference voltage | VDDS as reference (Also known as RELATIVE) (input voltage scaling disabled) | VDDS / 2.82(3) | V | |||
Input Impedance | 200 ksps, voltage scaling enabled. Capacitive input, Input impedance depends on sampling frequency and sampling time | >1 | MΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Resolution | 4 | °C | |||
Range | –40 | 85 | °C | ||
Accuracy | ±5 | °C | |||
Supply voltage coefficient(1) | 3.2 | °C/V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Resolution | 50 | mV | |||
Range | 1.8 | 3.8 | V | ||
Accuracy | 13 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | 0 | VDDS | V | ||
External reference voltage | 0 | VDDS | V | ||
Internal reference voltage | DCOUPL as reference | 1.27 | V | ||
Offset | 3 | mV | |||
Hysteresis | <2 | mV | |||
Decision time | Step from –10 mV to 10 mV | 0.72 | µs | ||
Current consumption when enabled(1) | 8.6 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | 0 | VDDS | V | ||
Clock frequency | 32 | kHz | |||
Internal reference voltage, VDDS / 2 | 1.49 – 1.51 | V | |||
Internal reference voltage, VDDS / 3 | 1.01 – 1.03 | V | |||
Internal reference voltage, VDDS / 4 | 0.78 – 0.79 | V | |||
Internal reference voltage, DCOUPL / 1 | 1.25 – 1.28 | V | |||
Internal reference voltage, DCOUPL / 2 | 0.63 – 0.65 | V | |||
Internal reference voltage, DCOUPL / 3 | 0.42 – 0.44 | V | |||
Internal reference voltage, DCOUPL / 4 | 0.33 – 0.34 | V | |||
Offset | <2 | mV | |||
Hysteresis | <5 | mV | |||
Decision time | Step from –50 mV to 50 mV | <1 | clock-cycle | ||
Current consumption when enabled | 362 | nA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Current source programmable output range | 0.25 – 20 | µA | |||
Resolution | 0.25 | µA | |||
Current consumption(1) | Including current source at maximum programmable output | 23 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
S1(1) tclk_per (SSIClk period) | Device operating as SLAVE | 12 | 65024 | system clocks | |
S2 (1) tclk_high (SSIClk high time) | Device operating as SLAVE | 0.5 | tclk_per | ||
S3(1) tclk_low (SSIClk low time) | Device operating as SLAVE | 0.5 | tclk_per | ||
S1 (TX only)(1) tclk_per (SSIClk period) | One-way communication to SLAVE - Device operating as MASTER | 4 | 65024 | system clocks | |
S1 (TX and RX)(1) tclk_per (SSIClk period) | Normal duplex operation - Device operating as MASTER | 8 | 65024 | system clocks | |
S2 (1) tclk_high (SSIClk high time) | Device operating as MASTER | 0.5 | tclk_per | ||
S3 (1) tclk_low(SSIClk low time) | Device operating as MASTER | 0.5 | tclk_per |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
TA = 25°C, VDDS = 1.8 V | |||||
GPIO VOH at 8-mA load | IOCURR = 2, high-drive GPIOs only | 1.32 | 1.54 | V | |
GPIO VOL at 8-mA load | IOCURR = 2, high-drive GPIOs only | 0.26 | 0.32 | V | |
GPIO VOH at 4-mA load | IOCURR = 1 | 1.32 | 1.58 | V | |
GPIO VOL at 4-mA load | IOCURR = 1 | 0.21 | 0.32 | V | |
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 71.7 | µA | ||
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 21.1 | µA | ||
GPIO high/low input transition, no hysteresis |
IH = 0, transition between reading 0 and reading 1 | 0.88 | V | ||
GPIO low-to-high input transition, with hysteresis |
IH = 1, transition voltage for input read as 0 → 1 | 1.07 | V | ||
GPIO high-to-low input transition, with hysteresis |
IH = 1, transition voltage for input read as 1 → 0 | 0.74 | V | ||
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points | 0.33 | V | ||
TA = 25°C, VDDS = 3.0 V | |||||
GPIO VOH at 8-mA load | IOCURR = 2, high-drive GPIOs only | 2.68 | V | ||
GPIO VOL at 8-mA load | IOCURR = 2, high-drive GPIOs only | 0.33 | V | ||
GPIO VOH at 4-mA load | IOCURR = 1 | 2.72 | V | ||
GPIO VOL at 4-mA load | IOCURR = 1 | 0.28 | V | ||
TA = 25°C, VDDS = 3.8 V | |||||
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 277 | µA | ||
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 113 | µA | ||
GPIO high/low input transition, no hysteresis |
IH = 0, transition between reading 0 and reading 1 | 1.67 | V | ||
GPIO low-to-high input transition, with hysteresis |
IH = 1, transition voltage for input read as 0 → 1 | 1.94 | V | ||
GPIO high-to-low input transition, with hysteresis |
IH = 1, transition voltage for input read as 1 → 0 | 1.54 | V | ||
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points | 0.4 | V | ||
TA = 25°C | |||||
VIH | Lowest GPIO input voltage reliably interpreted as a «High» | 0.8 | VDDS(1) | ||
VIL | Highest GPIO input voltage reliably interpreted as a «Low» | 0.2 | VDDS(1) |
NAME | DESCRIPTION | RSM (°C/W)(1)(2) | RHB (°C/W)(1)(2) | RGZ (°C/W)(1)(2) |
---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance | 36.9 | 32.8 | 29.6 |
RθJC(top) | Junction-to-case (top) thermal resistance | 30.3 | 24.0 | 15.7 |
RθJB | Junction-to-board thermal resistance | 7.6 | 6.8 | 6.2 |
PsiJT | Junction-to-top characterization parameter | 0.4 | 0.3 | 0.3 |
PsiJB | Junction-to-board characterization parameter | 7.4 | 6.8 | 6.2 |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.1 | 1.9 | 1.9 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Rising supply-voltage slew rate | 0 | 100 | mV/µs | |||
Falling supply-voltage slew rate | 0 | 20 | mV/µs | |||
Falling supply-voltage slew rate, with low-power flash settings(1) | 3 | mV/µs | ||||
Positive temperature gradient in standby(3) | No limitation for negative temperature gradient, or outside standby mode | 5 | °C/s | |||
CONTROL INPUT AC CHARACTERISTICS(2) | ||||||
RESET_N low duration | 1 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
WAKEUP AND TIMING | ||||||
Idle → Active | 14 | µs | ||||
Standby → Active | 151 | µs | ||||
Shutdown → Active | 1015 | µs |