JAJSHI1B February 2019 – May 2021 CC3135
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Operating frequency range(3)(4)(5) | 5180 | 5825 | MHz | ||
Maximum RMS output power measured at 1 dB from IEEE spectral mask or EVM | 6 OFDM | 18.1 | dBm | ||
9 OFDM | 18.1 | ||||
18 OFDM | 18.1 | ||||
36 OFDM | 16.6 | ||||
54 OFDM | 15.0 | ||||
MCS7 | 14.0 | ||||
Transmit center frequency accuracy | -20 | 20 | ppm |