JAJSHI1B February 2019 – May 2021 CC3135
PRODUCTION DATA
PARAMETER | TEST CONDITIONS (Mbps) | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Sensitivity (10% PER for 11g/11n rates) |
6 OFDM | -92.0 | dBm | ||
9 OFDM | -91.0 | ||||
18 OFDM | -88.0 | ||||
36 OFDM | -81.5 | ||||
54 OFDM | -75.0 | ||||
MCS7 (GF)(1) | -71.0 | ||||
Maximum input level | 802.11a | -20 | dBm |