JAJSHT5D February 2019 – May 2021 CC3135MOD
PRODUCTION DATA
Figure 10-3 shows the typical application schematic using the CC3135MOD module.
The following guidelines are recommended for implementation of the RF design:
Table 10-1 lists the bill of materials for a typical application using the CC3135MOD module shown in Figure 10-3.
QTY | PART REFERENCE | VALUE | MANUFACTURER | PART NUMBER | DESCRIPTION |
---|---|---|---|---|---|
2 | C1, C2 | 0.1 uF | Murata | GRM155R61A104KA01D | Capacitor, ceramic, 0.1 uF, 10 V, ±10%, X5R, 0402 |
1 | C3 | 3.3 pF | Murata | GJM1555C1H3R3BB01 | Capacitor, ceramic, 3.3 pF, 50 V, ±0.1pF, C0G/NP0, 0402 |
2 | C4, C5 | 100 uF | Murata | LMK325ABJ107MMHT | Capacitor, ceramic, 100 uF, 10 V, ±20%, X5R, AEC-Q200 Grade 3, 1210 |
1 | E1 | 2.4 GHz, 5 GHz Ant | Ethertronics | M830520 | Antenna Bluetooth WLAN Zigbee® |
1 | L1 | 3 nH | Murata | LQG15HS3N0S02D | Inductor, Unshielded, Multilayer, 3nH, 0.8 A, 0.125 Ω, SMD |
1 | R1 | 10k | Vishay-Dale | CRCW040210K0JNED | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
1 | CC1 | CC3135MOD | Texas Instruments | CC3135MODRNMMOBR | SimpleLink™ Certified Wi-Fi® Dual-Band Network Processor Internet-of-Things Module Solution for MCU Applications, MOB0063A |