JAJSHT5D February 2019 – May 2021 CC3135MOD
PRODUCTION DATA
5 GHz power control is done via Image Creator where the maximum transmit power is provided (5). Within Image Creator, power control is possible per channel, region (6), and modulation rates (7). In addition, it is possible to enter an additional back-off (8)factor per channel and modulation rate for further margin to regulatory requirements.
Finally, it is also possible to set the TX and RX trace losses to the antenna per band (9). The peak antenna gain (10)can also be provided, thus allowing further control. For a full description of options and capabilities see the UniFlash CC31xx, CC32xx SimpleLink™ Wi-Fi® and Internet-on-a chip™ Solution ImageCreator and Programming Tool User's Guide.