JAJSHT5D February 2019 – May 2021 CC3135MOD
PRODUCTION DATA
The device interfaces to an external host using the SPI. The CC3135MOD module can interrupt the host using the HOST_INTR line to initiate the data transfer over the interface. The SPI host interface can work up to a speed of 20 MHz.
Figure 8-8 shows the SPI host interface.
Table 8-9 lists the SPI host interface pins.
PIN NAME | DESCRIPTION |
---|---|
HOST_SPI_CLK | Clock (up to 20 MHz) from MCU host to CC3135MOD module |
HOST_SPI_nCS | CS (active low) signal from MCU host to CC3135MOD module |
HOST_SPI_MOSI | Data from MCU host to CC3135MOD module |
HOST_INTR | Interrupt from CC3135MOD module to MCU host |
HOST_SPI_MISO | Data from CC3135MOD module to MCU host |
nHIB | Active-low signal that commands the CC3135MOD module to enter hibernate mode (lowest power state) |
Figure 8-9 shows the host SPI timing diagram.
Table 8-10 lists the host SPI timing parameters.
PARAMETER NUMBER | DESCRIPTION | MIN | MAX | UNIT | |
---|---|---|---|---|---|
T1 | F | Clock frequency at VBAT = 3.3 V | 20 | MHz | |
Clock frequency at VBAT = 2.3 V | 12 | ||||
T2 | tclk | Clock period | 50 | ns | |
T3 | tLP | Clock low period | 25 | ns | |
T4 | tHT | Clock high period | 25 | ns | |
T5 | D | Duty cycle | 45% | 55% | |
T6 | tIS | RX data setup time | 4 | ns | |
T7 | tIH | RX data hold time | 4 | ns | |
T8 | tOD | TX data output delay | 20 | ns | |
T9 | tOH | TX data hold time | 24 | ns |