JAJSHT5D February 2019 – May 2021 CC3135MOD
PRODUCTION DATA
The CC3135MOD module includes the Macronix 32-Mbit Serial Flash. The Serial Flash can be programmed directly via the external Flash interface (pins 13, 14, 15, and 17). Note that during normal operation, the external Flash interface should remain unconnected.
For timing details, see the MX25R3235F data sheet.