JAJSGL1C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
PARAMETER NUMBER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
T1 | fTCK | Clock frequency | 15 | MHz | |
T2 | tTCK | Clock period | 1 / fTCK | ns | |
T3 | tCL | Clock low period | tTCK / 2 | ns | |
T4 | tCH | Clock high period | tTCK / 2 | ns | |
T7 | tTMS_SU | TMS setup time | 1 | ns | |
T8 | tTMS_HO | TMS hold time | 16 | ns | |
T9 | tTDI_SU | TDI setup time | 1 | ns | |
T10 | tTDI_HO | TDI hold time | 16 | ns | |
T11 | tTDO_HO | TDO hold time | 15 | ns |