JAJSRA0D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
The CC330x device uses two clocks for operation:
A fast clock running at 40 MHz for WLAN/BLE functions
A slow clock running at 32.768 kHz for low power modes
The slow clock can be generated internally or externally. The fast clock must be generated externally.