JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
Figure 6-9 and Figure 6-10 show the port diagrams. Table 6-50 summarizes the selection of the pin functions.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P5DIR.x | P5SEL.0 | P5SEL.1 | XT1BYPASS | |||
P5.0/XIN | 0 | P5.0 (I/O) | I: 0; O: 1 | 0 | X | X |
XIN crystal mode(1) | X | 1 | X | 0 | ||
XIN bypass mode(1) | X | 1 | X | 1 | ||
P5.1/XOUT | 1 | P5.1 (I/O) | I: 0; O: 1 | 0 | X | X |
XOUT crystal mode(2) | X | 1 | X | 0 | ||
P5.1 (I/O)(2) | X | 1 | X | 1 |