JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
Table 3-1 summarizes the available family members.
DEVICE | PROGRAM (KB) | SRAM (KB) | Timer_A(3) | LCD_B | USCI | ADC12_A CHANNELS | COMP_B CHANNELS | I/O | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|
CHANNEL A:
UART, LIN, IrDA, SPI |
CHANNEL B:
SPI, I2C |
|||||||||
CC430F6137 | 32 | 4 | 5, 3 | 96 seg | 1 | 1 | 8 ext,
4 int |
8 | 44 | 64 RGC |
CC430F6135 | 16 | 2 | 5, 3 | 96 seg | 1 | 1 | 8 ext,
4 int |
8 | 44 | 64 RGC |
CC430F6127 | 32 | 4 | 5, 3 | 96 seg | 1 | 1 | N/A(4) | 8 | 44 | 64 RGC |
CC430F6126 | 32 | 2 | 5, 3 | 96 seg | 1 | 1 | N/A | 8 | 44 | 64 RGC |
CC430F6125 | 16 | 2 | 5, 3 | 96 seg | 1 | 1 | N/A | 8 | 44 | 64 RGC |
CC430F5137 | 32 | 4 | 5, 3 | N/A(4) | 1 | 1 | 6 ext,
4 int |
6 | 30 | 48 RGZ |
CC430F5135 | 16 | 2 | 5, 3 | N/A | 1 | 1 | 6 ext,
4 int |
6 | 30 | 48 RGZ |
CC430F5133 | 8 | 2 | 5, 3 | N/A | 1 | 1 | 6 ext,
4 int |
6 | 30 | 48 RGZ |