JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
The BSL enables users to program the flash memory or RAM using various serial interfaces. Table 6-3 lists the pin requirements. Access to the device memory through the BSL is protected by a user-defined password. BSL entry requires a specific entry sequence on the RST/NMI/SBWTDIO and TEST/SBWTCK pins. For a complete description of the features of the BSL and its implementation, see MSP430 Programming With the Bootloader (BSL).
DEVICE SIGNAL | BSL FUNCTION |
---|---|
RST/NMI/SBWTDIO | Entry sequence signal |
TEST/SBWTCK | Entry sequence signal |
P1.6 | Data transmit |
P1.5 | Data receive |
VCC | Power supply |
VSS | Ground supply |