JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
PARAMETER | DATA RATE
(kBaud) |
VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Sensitivity, 315 MHz | 1.2 | –112 | –112 | –110 | –112 | –111 | –109 | –112 | –111 | –108 | dBm | |
38.4 | –105 | –105 | –104 | –105 | –103 | –102 | –105 | –104 | –102 | |||
250 | –95 | –95 | –92 | –94 | –95 | –92 | –95 | –94 | –91 |