JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
The USCI module is used for serial data communication. The USCI module supports synchronous communication protocols such as SPI (3-pin or 4-pin) and I2C, and asynchronous communication protocols such as UART, enhanced UART with automatic baud-rate detection, and IrDA.
The USCI_An module provides support for SPI (3-pin or 4-pin), UART, enhanced UART, and IrDA.
The USCI_Bn module provides support for SPI (3-pin or 4-pin) and I2C.
One USCI_A0 and one USCI_B0 modules are implemented.