JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Current consumption | RF crystal oscillator only(3) | 100 | µA | |||
IDLE state (including RF crystal oscillator) | 1.7 | mA | ||||
FSTXON state (only the frequency synthesizer is running)(2) | 9.5 |