SCHS023E November 1998 – September 2016 CD4013B
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The CD4013B device consists of two identical, independent data-type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs and Q and Q outputs. These devices are ideal for data and memory hold functions, including shift register applications, or by connecting Q output to the data input, this device is used for counter and toggle applications. The CD4013B is a positive-edge triggered device, meaning that the logic level present at the D input is transferred to the Q output during the positive-going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or reset line, respectively.
CD4013B has standardized symmetrical output characteristics and a wide operating voltage range from 3 V to
18 V with quiescent current tested at 20 V. This has a medium operation speed –tPHL, tPLH = 30 ns (typical) at 10 V. The operating temperature is from –55°C to 125°C.
Table 1 lists the functional modes of the CD4013B.
INPUTS | OUTPUT (Q) | INVERTED OUTPUT (Q) | |||
---|---|---|---|---|---|
CLOCK | SET | RESET | D | ||
↑ | 0 | 0 | 0 | 0 | 1 |
↑ | 0 | 0 | 1 | 1 | 0 |
↓ | 0 | 0 | X | Q0 | Q |
X | 0 | 1 | X | 0 | 1 |
X | 1 | 0 | X | 1 | 0 |
X | 1 | 1 | X | 1 | 1 |