JAJSUN0E November 1998 – August 2024 CD4016B
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
CHARACTERISTIC | TEST CONDITIONS | LIMITS AT INDICATED TEMPERATURES (°C) | UNITS | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VIN (V) | VDD (V) | +25 | |||||||||
−55 | −40 | +85 | +125 | TYP | MAX | ||||||
Quiescent Device Current, IDD | 0,5 | 5 | 025 | 0.25 | 7.5 | 7.5 | 0.01 | 0.25 | µA | ||
0,10 | 10 | 0.5 | 0.5 | 15 | 15 | 0.01 | 0.5 | ||||
0,15 | 15 | 1 | 1 | 30 | 30 | 0.01 | 1 | ||||
0,20 | 20 | 5 | 5 | 150 | 150 | 0.02 | 5 | ||||
Signal Inputs (Vis) and Output (Vos) | |||||||||||
On-State Resistance, ron MAX |
VC=VDD RL=10kΩ Returned to |
Vis=VDD or VSS | 10 | 600 | 610 | 840 | 960 | – | 660 | Ω | |
Vis=4.75 to 5.75V | 10 | 1870 | 1900 | 2380 | 2600 | – | 2000 | ||||
Vis=VDD or VSS | 15 | 360 | 370 | 520 | 600 | – | 400 | ||||
Vis=7.25 to 7.75V | 15 | 775 | 790 | 1080 | 1230 | – | 850 | ||||
ΔOn-State Resistance Between Any 2 Switches, Δron |
RL=10kΩ, VC = VDD | 5 | – | – | – | – | 15 | – | Ω | ||
10 | – | – | – | – | 10 | – | |||||
15 | – | – | – | – | 5 | – | |||||
Total Harmonic Distortion, THD | VC=VDD =5V, VSS = −5V,Vis(p-p) = 5V (Sine wave centered on 0V) RL = 10kΩ, fis = 1kHz sine wave | – | – | – | – | 0.4 | – | % | |||
−3dB Cutoff Frequency (Switch on) | VC=VDD=5V, VSS=−5V, Vis(p-p) (Sine wave centered on 0V) RL=1kΩ, | – | – | – | – | 40 | – | MHz | |||
−50dB Feed-through Frequency (Switch off) | VC=VSS= −5V, Vis(p-p)=5V (Sine wave centered on 0V) RL = 1 lkΩ | – | – | – | – | 1.25 | – | MHz | |||
Input/Output Leakage Current (Switch off) Iis MAX |
VC = 0V Vis = 18V, VOS = 0V; Vis = 0V, VOS = 18V |
18 | ±0.1 | ±0.1 | ±1 | ±1 | 10−4 | ±0.1 | μA | ||
−50dB Crosstalk Frequency |
VC(A) = VDD= +5V, VC(B) = VSS=−5V, Vis(A)= 5Vp-p, 50Ω source RL= 1kΩ |
– | – | – | – | 0.9 | – | MHz | |||
Propagation Delay (Signal Input to Signal Output) tpd |
RL = 200kΩ VC = VDD, VSS = GND, CL = 50pF Vis = Square Wave 0 to VDD tr, tf = 20ns |
5 | – | – | – | – | 40 | 100 | ns | ||
10 | – | – | – | – | 20 | 40 | |||||
15 | – | – | – | – | 15 | 30 | |||||
Capacitance: Input, Cis Output, COS Feed-through, Cios |
VDD = +5V VC=VSS=−5V |
– | – | – | – | 4 | – | pF | |||
– | – | – | – | 4 | – | ||||||
– | – | – | – | 0.2 | – | ||||||
Control (VC) | |||||||||||
Control Input Low Voltage, VILC(MAX) |
|Iis|< 10 µA Vis = VSS, VOS = VDD and Vis = VDD, VOS = VSS |
5,10, 15 | 0.9 | 0.9 | 0.4 | 0.4 | – | 0.7 | V | ||
Control Input High Voltage, VIHC | See Figure 4-8 | 5 | 3.5 (Min.) | V | |||||||
10 | 7 (Min.) | ||||||||||
15 | 11 (Min.) | ||||||||||
Input Current, IIN (MAX) | Input Current, IIN (MAX)Vis⩽ VDD | 18 | ±0.1 | ±0.1 | ±1 | ±1 | ±10−5 | ±0.1 | µA | ||
VDD − VSS = 18V | |||||||||||
VCC ⩽ VDD − VSS | |||||||||||
Crosstalk (Control Input to Signal Output) | VC= 10V (Sq. Wave) | 10 | – | – | – | – | 50 | – | mV | ||
tr, tf = 20ns | |||||||||||
RL = 10kΩ | |||||||||||
Turn-On Propagation Delay | Turn-On Propagation Delay tr, tf = 20ns | 5 | – | – | – | – | 35 | 70 | ns | ||
CL = 50pF | 10 | – | – | – | – | 20 | 40 | ||||
RL= 1kΩ | 15 | – | – | – | – | 15 | 30 | ||||
Maximum Control Input Repetition Rate | Maximum Control Input Repetition Rate Vis = VDD< VSS = GND, RL = 1kΩ to GND, CL = 50pF, VC = 10V(Square wave centered on 5V) tr, tf = 20ns, VOS = ½ VOS at 1kHz |
10 | – | – | – | – | 10 | – | MHz | ||
Input Capacitance, CIN | – | – | – | – | 5 | 7.5 | µF |