JAJSJB0K August 1998 – June 2020 CD4049UB , CD4050B
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The recommended input conditions for Figure 9-1 includes rise time and fall time specifications (see Δt/ΔV in Recommended Operating Conditions) and specified high and low levels (see VIH and VIL in Recommended Operating Conditions). Inputs are not overvoltage tolerant and must be below VCC level because of the presence of input clamp diodes to VCC.
The recommended output condition for the CD4049UB application includes specific load currents. Load currents must be limited so as to not exceed the total power (continuous current through VCC or GND) for the device. These limits are in the Absolute Maximum Ratings. Outputs must not be pulled above VCC.