JAJSOR2M August 1998 – November 2024 CD4051B , CD4052B , CD4053B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||||
---|---|---|---|---|---|---|---|
VIS (V) | VDD (V) | RL (kΩ) | |||||
Cutoff (–3dB) Frequency Channel ON (Sine Wave Input) |
5(1) | 10 | 1 | VOS at Common OUT/IN | CD4053 | 30 | MHz |
10 | 1 | CD4052 | 25 | ||||
10 | 1 | CD4051 | 20 | ||||
VEE = VSS , 20Log(VOS/VIS) = –3 dB |
VOS at Any Channel | 60 | |||||
Total Harmonic Distortion, THD | 2(1) | 5 | 10 | 0.3% | % | ||
3(1) | 10 | 10 | 0.2% | ||||
5(1) | 15 | 10 | 0.12% | ||||
VEE = VSS, fIS = 1 kHz Sine Wave | |||||||
–40dB Feedthrough Frequency (All Channels OFF) |
5(1) | 10 | 1 | VOS at Common OUT/IN | CD4053 | 8 | MHz |
VEE = VSS , 20Log(VOS/VIS) = –40 dB |
CD4052 | 10 | |||||
CD4051 | 12 | ||||||
VOS at Any Channel | 8 | ||||||
–40dB Signal Crosstalk Frequency |
5(1) | 10 | 1 | 3 | MHz | ||
VEE = VSS , 20Log(VOS/VIS) = –3 dB |
Between Sections, CD4052 Only |
Measured on Common | 6 | ||||
Measured on Any Channel | 10 | ||||||
Between Any Two Sections, CD4053 Only |
In Pin 2, Out Pin 14 | 2.5 | |||||
In Pin 15, Out Pin 14 | 6 | ||||||
Address-or-Inhibit-to- Signal Crosstalk |
10 | 10(2) | 65 | mVPEAK | |||
VEE = 0, VSS = 0, tr , tf = 20 ns, mVPEAK VCC = VDD – VSS (Square Wave) |
65 | mVPEAK |