JAJSGW7E November 1998 – January 2019 CD4069UB
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
CD4069UB has standardized symmetrical output characteristics and a wide operating voltage range from 3 V to 18 V with quiescent current tested at 20 V. This has a medium operation speed of tPHL, tPLH = 30 ns (typical) at
10 V. The operating temperature is from –55°C to 125°C. CB4069B meets all requirements of JEDEC tentative standard No. 13B, Standard Specifications for Description of B Series CMOS Devices.