JAJSGW7E November 1998 – January 2019 CD4069UB
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When using multiple bit logic devices, inputs must never float.
In many cases, digital logic device functions or parts of these functions are unused (for example, when only two inputs of a triple-input and gate are used, or only 3 of the 4 buffer gates are used). Such input pins must not be left unconnected because the undefined voltages at the outside connections result in undefined operational states. This rule must be observed under all circumstances specified in the next paragraph.
All unused inputs of digital logic devices must be connected to a high or low bias to prevent them from floating. See the application note, Implications of Slow or Floating CMOS Inputs (SCBA004), for more information on the effects of floating inputs. The logic level must apply to any particular unused input depending on the function of the device. Generally, they are tied to GND or VCC (whichever is convenient).