デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Supports Defense and Aerospace Applications
The CD74HC4051-EP is a digitally controlled analog switch that uses silicon gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.
This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range (that is, VCC to VEE). These bidirectional switches allow the use of any analog input as an output and vice versa. The switches have low ON-resistance and low OFF leakages. In addition, the device has an enable control (E) that, when high, disables all switches to their OFF state.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD74HC4051-EP | SOIC (16) | 4.00 mm × 10.00 mm |
Changes from * Revision (September 2002) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A4 | 1 | I/O | Channel 4 input / output |
A6 | 2 | I/O | Channel 6 Input / output |
A | 3 | I/O | COM OUT/ IN |
A7 | 4 | I/O | Channel 7 Input / Output |
A5 | 5 | I/O | Channel 5 Input / Output |
Ebar | 6 | I | Enable input |
VEE | 7 | I | Power input level for incoming Channel |
GND | 8 | I | Power GND |
VCC | 9 | I | Power input level for outgoing Channel |
A2 | 10 | I/O | Channel 2 Input / Output |
A1 | 11 | I/O | Channel 1 Input / Output |
A0 | 12 | I/O | Channel 0 Input / Output |
A3 | 13 | I/O | Channel 3 Input / Output |
S0 | 14 | I | Address Select Input 0 |
S1 | 15 | I | Address Select Input 1 |
S2 | 15 | I | Address Select Input 2 |