SCLS464A September 2002 – January 2015 CD74HC4051-EP
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC – VEE(2) | Supply voltage | –0.5 | 10.5 | V |
VCC | –0.5 | 7 | ||
VEE | 0.5 | –7 | ||
IIK | Input clamp current (VI < –0.5 V or VI > VCC + 0.5 V) | –20 | 20 | mA |
IOK | Output clamp current (VO < VEE – 0.5 V or VO > VCC + 0.5 V) | –20 | 20 | mA |
Switch current (VI > VEE – 0.5 V or VI < VCC + 0.5 V) | –25 | 25 | mA | |
Continuous current through VCC or GND | –50 | 50 | mA | |
IEE | VEE current | 0 | 20 | mA |
θJA | Package thermal impedance(3) | 73 | °C/W | |
TJ | Maximum junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage(2) | 2 6 | 6 | V | ||
Supply voltage, VCC – VEE (see Figure 4) | 2 10 | 10 | V | |||
VEE | Supply voltage, (see (2) and Figure 5) | 0 –6 | –6 | V | ||
VIH | High-level input voltage | VCC = 2 V | 1.5 | V | ||
VCC = 4.5 V | 3.15 | |||||
VCC = 6 V | 4.2 | |||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | ||
VCC = 4.5 V | 1.35 | |||||
VCC = 6 V | 1.8 | |||||
VI | Input control voltage | 0 | VCC | V | ||
VIS | Analog switch I/O voltage | VEE | VCC | V | ||
tt | Input transition (rise and fall) time | VCC = 2 V | 0 | 1000 | ns | |
VCC = 4.5 V | 0 | 500 | ||||
VCC = 6 V | 0 | 400 | ||||
TA | Operating free-air temperature | –55 | 125 | °C | ||
Cpd | Power dissipation capacitance(3) | 50 | pF |
THERMAL METRIC(1) | CD74HC4051-EP | UNIT | |
---|---|---|---|
D (SOIC) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 81.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 43.1 | |
RθJB | Junction-to-board thermal resistance | 39.2 | |
ψJT | Junction-to-top characterization parameter | 10.7 | |
ψJB | Junction-to-board characterization parameter | 38.9 |
PARAMETER | TEST CONDITIONS | VEE | VCC | TA = 25°C | TA = –55°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
ron | IO = 1 mA, VI = VIH or VIL, See Figure 1 |
VIS = VCC or VEE | 0 V | 4.5 V | 70 | 160 | 240 | Ω | |||
0 V | 6 V | 60 | 140 | 210 | |||||||
–4.5 V | 4.5 V | 40 | 120 | 180 | |||||||
VIS = VCC to VEE | 0 V | 4.5 V | 90 | 180 | 270 | ||||||
0 V | 6 V | 80 | 160 | 240 | |||||||
–4.5 V | 4.5 V | 45 | 130 | 195 | |||||||
∆ron | Between any two channels | 0 V | 4.5 V | 10 | Ω | ||||||
0 V | 6 V | 8.5 | |||||||||
–4.5 V | 4.5 V | 5 | |||||||||
IIZ | For switch OFF: When VIS = VCC, VOS = VEE; When VIS = VEE, VOS = VCC For switch ON: All applicable combinations of VIS and VOS voltage levels, VI = VIH or VIL |
0 V | 6 V | ±0.2 | ±2 | µA | |||||
–5 V | 5 V | ±0.4 | ±4 | ||||||||
IIL | VI = VCC or GND | 0 V | 6 V | ±0.1 | ±1 | µA | |||||
ICC | IO = 0, VI = VCC or GND | When VIS = VEE, VOS = VCC | 0 V | 6 V | 8 | 160 | µA | ||||
When VIS = VCC, VOS = VEE | –5 V | 5 V | 16 | 320 |
PARAMETER | TEST CONDITIONS | VEE | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
CI | Switch input capacitance | 5 | pF | |||||
CCOM | Common output capacitance | 25 | pF | |||||
fmax | Minimum switch frequency response at –3 dB | See Figure 6, Figure 2, and (1)(2) | –2.25 V | 2.25 V | 145 | MHz | ||
–4.5 V | 4.5 V | 180 | ||||||
Sine-wave distortion | See Figure 7 | –2.25 V | 2.25 V | 0.03% | ||||
–4.5 V | 4.5 V | 0.018% | ||||||
Switch OFF signal feedthrough | See Figure 8, Figure 3 and (2)(3) | –2.25 V | 2.25 V | –73 | dB | |||
–4.5 V | 4.5 V | –75 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
VEE | VCC | TA = 25°C | TA = –55°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | IN | OUT | CL = 15 pF | 5 V | 4 | ns | ||||||
CL = 50 pF | 0 V | 2 V | 60 | 90 | ||||||||
4.5 V | 12 | 18 | ||||||||||
6 V | 10 | 15 | ||||||||||
–4.5 V | 4.5 V | 8 | 12 | |||||||||
CL = 15 pF | 5 V | 19 | ns | |||||||||
ten | ADDRESS SEL or E | OUT | CL = 50 pF | 0 V | 2 V | 225 | 340 | |||||
4.5 V | 45 | 68 | ||||||||||
6 V | 38 | 57 | ||||||||||
–4.5 V | 4.5 V | 32 | 48 | |||||||||
tdis | ADDRESS SEL or E | OUT | CL = 15 pF | 5 V | 19 | ns | ||||||
CL = 50 pF | 0 V | 2 V | 225 | 340 | ||||||||
4.5 V | 45 | 68 | ||||||||||
6 V | 38 | 57 | ||||||||||
–4.5 V | 4.5 V | 32 | 48 | |||||||||
CI | Control | CL = 50 pF | 10 | 10 | pF |