JAJSOC9F November 1997 – March 2022 CD54HC4094 , CD74HC4094 , CD74HCT4094
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER |
VCC (V) |
25°C | –40 to 85°C | –55 to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | |||||||||
tW | CP pulse duration | 2 | 80 | 100 | 120 | ns | |||
4.5 | 16 | 20 | 24 | ||||||
6 | 14 | 17 | 20 | ||||||
tWH | STR pulse duration | 2 | 80 | 100 | 120 | ns | |||
4.5 | 16 | 20 | 24 | ||||||
6 | 14 | 17 | 20 | ||||||
tSU | Data set-up time | 2 | 50 | 65 | 75 | ns | |||
4.5 | 10 | 13 | 15 | ||||||
6 | 9 | 11 | 13 | ||||||
tH | Data hold time | 2 | 3 | 3 | 3 | ns | |||
4.5 | 3 | 3 | 3 | ||||||
6 | 3 | 3 | 3 | ||||||
tSU | STR set-up time | 2 | 100 | 125 | 150 | ns | |||
4.5 | 20 | 25 | 30 | ||||||
6 | 17 | 21 | 26 | ||||||
tH | STR hold time | 2 | 0 | 0 | 0 | ns | |||
4.5 | 0 | 0 | 0 | ||||||
6 | 0 | 0 | 0 | ||||||
ƒCL (MAX) | Maximum CP frequency | 2 | 6 | 5 | 4 | MHz | |||
4.5 | 30 | 24 | 20 | ||||||
6 | 35 | 28 | 24 | ||||||
HCT TYPES | |||||||||
tW | CP pulse duration | 4.5 | 16 | 20 | 24 | ns | |||
tWH | STR pulse duration | 4.5 | 16 | 20 | 24 | ns | |||
tSU | Data set-up time | 4.5 | 10 | 13 | 15 | ns | |||
tH | Data hold time | 4.5 | 4 | 4 | 4 | ns | |||
tSU | STR set-up time | 4.5 | 20 | 25 | 30 | ns | |||
tH | STR hold time | 4.5 | 0 | 0 | 0 | ns | |||
ƒCL (MAX) | Maximum CP frequency | 4.5 | 30 | 24 | 20 | MHz |