JAJSMC1 June 2020 CD54HCT4075 , CD74HCT4075
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the GUID-098A3ED2-05F3-431E-AE8D-F8F58B480F3D.html#GUID-098A3ED2-05F3-431E-AE8D-F8F58B480F3D. Each VCC terminal should have a bypass capacitor to prevent power disturbance. A 0.1-μF capacitor is recommended for this device. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. The 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results, as shown in GUID-DD1DBA73-D1D3-4757-8B40-0518CAA84E1A.html#LAYOUTEXAMPLE.