JAJSG05H November 2009 – October 2024 CDC3RL02
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VBATT | Input voltage to internal LDO | 2.3 | 5.5 | V | |
VI | Input voltage | MCLK_IN, CLK_REQ1/2 | 0 | 1.89 | V |
VO | Output voltage | CLK_OUT1/2 | 0 | 1.8 | V |
VIH | High-level input voltage | CLK_REQ1/2 | 1.3 | 1.89 | V |
VIL | Low-level input voltage | CLK_REQ1/2 | 0 | 0.5 | V |
IOH | High-level output current, DC current | –8 | mA | ||
IOL | Low-level output current, DC current | 8 | mA |