over operating free-air temperature range, unless otherwise noted. (1) | MIN | MAX | UNIT |
---|
VBATT | Voltage range(2) | –0.3 | 7 | V |
| Voltage range(3) | CLK_REQ_1/2, MCLK_IN | –0.3 | VBATT + 0.3 | V |
VLDO, CLK_OUT_1/2(2) | –0.3 | VBATT + 0.3 |
IIK | Input clamp current at VBATT, CLK_REQ_1/2, and MCLK_IN | VI < 0 | | –50 | mA |
IO | Continuous output current | CLK_OUT1/2 | | ±20 | mA |
| Continuous current through GND, VBATT, VLDO | | ±50 | mA |
TJ | Operating virtual junction temperature | –40 | 150 | °C |
TA | Operating ambient temperature range | –40 | 85 | °C |
Tstg | Storage temperature range | –55 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not
imply functional operation of the device at these
or any other conditions beyond those listed under
Recommended Operating Conditions. If used
outside the Recommended Operating
Conditions but within the Absolute Maximum
Ratings, the device may not be fully
functional, and this may affect device
reliability, functionality, performance, and
shorten the device lifetime.
(2) The input negative-voltage and output voltage ratings can be exceeded if the input
and output current ratings are observed.
(3) All voltage values are with respect to network ground pin.