JAJSNG3D June 2013 – February 2024 CDCE913-Q1 , CDCEL913-Q1
PRODUCTION DATA
The internal EEPROM of the CDCE913-Q1 and CDCEL913-Q1 devices is preconfigured with a factory default configuration, as shown in Figure 8-1 The input frequency is passed through the output as a default, thus allowing the device to operate in default mode without the extra production step of programming it. The default setting appears after power is supplied or after a power-down–power-up sequence until the device is reprogrammed by the user to a different application configuration. A new register setting is programmed through the serial I2C interface.
Table 8-6 shows the factory default setting for the Control Terminal register. While eight different register settings are possible, in the default configuration, only the first two settings (0 and 1) can be selected with S0, as S1 and S2 are configured as programming pins in default mode.
Y1 | PLL1 SETTINGS | |||||
---|---|---|---|---|---|---|
EXTERNAL CONTROL PINS | OUTPUT SELECTION | FREQUENCY SELECTION | SSC SELECTION | OUTPUT SELECTION | ||
S2 | S1 | S0 | Y1 | FS1 | SSC1 | Y2Y3 |
SCL (I2C) | SDA (I2C) | 0 | 3-state | fVCO1_0 | Off | Hi-Z state |
SCL (I2C) | SDA (I2C) | 1 | Enabled | fVCO1_0 | Off | Enabled |