GND |
1 |
Ground |
Device ground |
INP0, INN0 |
6, 7 |
Input |
Differential input pair or single-ended input no. 0 |
INP1, INN1 |
3, 4 |
Input |
Differential input pair or single-ended input no. 1 |
OUTP0 OUTN0 |
9, 10 |
Output |
Differential LVPECL output pair no. 0 |
OUTP1, OUTN1 |
11, 12 |
Output |
Differential LVPECL output pair no. 1 |
OUTP2, OUTN2 |
13, 14 |
Output |
Differential LVPECL output pair no. 2 |
OUTP3, OUTN3 |
15, 16 |
Output |
Differential LVPECL output pair no. 3 |
VAC_REF |
8 |
Output |
Bias voltage output for capacitive-coupled input pair no. 0. Do not use VAC_REF at VCC < 3 V. If used, TI recommends using a 0.1-μF capacitor to GND on this pin. The output current is limited to 2 mA. |
VCC |
5 |
Power |
2.5-V or 3.3-V supply for the device |
NC |
2 |
— |
Do not connect |