LVCMOS INPUT |
VIL1.8 |
Low-level LVCMOS input voltage |
VDD = 1.8 V |
|
|
0.7 |
V |
VIH1.8 |
High-level LVCMOS input voltage |
VDD = 1.8 V |
1.35 |
|
|
V |
VIOPEN1.8 |
OPEN-level LVCMOS input voltage |
VDD = 1.8 V |
0.75 |
|
1.2 |
V |
VIL2.5 |
Low-level LVCMOS input voltage |
VDD = 2.5 V |
|
|
0.7 |
V |
VIH2.5 |
High-level LVCMOS input voltage |
VDD = 2.5 V |
1.71 |
|
|
V |
VIOPEN2.5 |
OPEN-level LVCMOS input voltage |
VDD = 2.5 V |
1 |
|
1.6 |
V |
VIL3.3 |
Low-level LVCMOS input voltage |
VDD = 3.3 V |
|
|
1 |
V |
VIH3.3 |
High-level LVCMOS input voltage |
VDD = 3.3 V |
2.3 |
|
|
V |
VIOPEN3.3 |
OPEN-level LVCMOS input voltage |
VDD = 3.3 V |
1.3 |
|
1.9 |
V |
IIL |
Low-level LVCMOS input current |
VDD = VDDmax, VILCMOS = 0 V |
|
|
–120 |
μA |
IIH |
High-level LVCMOS input current |
VDD = VDDmax, VIHCMOS = 1.9 V |
|
|
65 |
μA |
CI |
LVCMOS input capacitance |
|
|
6 |
|
pF |
VIK |
Digital input clamp voltage |
VDD = 1.7V, II = –18 mA |
|
|
–1.2 |
V |