JAJSFA6F July 2013 – February 2022 CSD17483F4
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 30 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 24 V | 100 | nA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 10 V | 50 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 0.65 | 0.85 | 1.10 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = 1.8 V, IDS =0.5 A | 370 | 550 | mΩ | ||
VGS = 2.5 V, IDS =0.5 A | 240 | 310 | |||||
VGS = 4.5 V, IDS = 0.5 A | 200 | 260 | |||||
VGS = 8 V, IDS = 0.5 A | 185 | 240 | |||||
gfs | Transconductance | VDS = 15 V, IDS = 0.5 A | 2.4 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz | 145 | 190 | pF | ||
Coss | Output capacitance | 42 | 55 | pF | |||
Crss | Reverse transfer capacitance | 2 | 3 | pF | |||
RG | Series gate resistance | 23 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 15 V, IDS = 0.5 A | 1010 | 1300 | pC | ||
Qgd | Gate charge gate-to-drain | 130 | pC | ||||
Qgs | Gate charge gate-to-source | 220 | pC | ||||
Qg(th) | Gate charge at Vth | 145 | pC | ||||
Qoss | Output charge | VDS = 15 V, VGS = 0 V | 1095 | pC | |||
td(on) | Turnon delay time | VDS = 15 V, VGS = 4.5 V, IDS = 0.5 A,RG = 2 Ω | 3.3 | ns | |||
tr | Rise time | 1.3 | ns | ||||
td(off) | Turnoff delay time | 10.6 | ns | ||||
tf | Fall time | 3.4 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 0.5 A, VGS = 0 V | 0.73 | 0.9 | V | ||
Qrr | Reverse recovery charge | VDS= 15 V, IF = 0.5 A, di/dt = 300 A/μs | 1475 | pC | |||
trr | Reverse recovery time | 5.5 | ns |