デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This –20 V, 5.5 mΩ NexFET™ power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-source voltage | –20 | V | |
Qg | Gate charge total (–4.5 V) | 10.9 | nC | |
Qgd | Gate charge gate to drain | 2.2 | nC | |
RDS(on) | Drain-to-source on resistance | VGS = –1.8 V | 40 | mΩ |
VGS = –2.5 V | 10.1 | mΩ | ||
VGS = –4.5 V | 5.5 | mΩ | ||
Vth | Threshold voltage | –0.9 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD25404Q3 | 2500 | 13-Inch Reel | SON 3.3 mm × 3.3 mm Plastic Package | Tape and Reel |
CSD25404Q3T | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-source voltage | –20 | V |
VGS | Gate-to-source voltage | ±12 | V |
ID | Continuous drain current, TC = 25°C | –104 | A |
Continuous drain current (package limit) | –60 | ||
Continuous drain current(1) | –18 | ||
IDM | Pulsed drain current(2) | –240 | A |
PD | Power dissipation(1) | 2.8 | W |
Power dissipation, TC = 25°C | 96 | ||
TJ, Tstg |
Operating junction, storage temperature |
–55 to 150 | °C |
RDS(on) vs VGS![]() |
Gate Charge![]() |
DATE | REVISION | NOTES |
---|---|---|
November 2015 | * | Initial release. |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = –250 μA | –20 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = –16 V | –1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = ±12 V | –100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = –250 μA | –0.65 | –0.90 | –1.15 | V | |
RDS(on) | Drain-to-source on resistance | VGS = –1.8 V, ID = –1 A | 40 | 150 | mΩ | ||
VGS = –2.5 V, ID = –10 A | 10.1 | 12.1 | mΩ | ||||
VGS = –4.5 V, ID = –10 A | 5.5 | 6.5 | mΩ | ||||
gfs | Transconductance | VDS = –10 V, ID = –10 A | 47 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
CISS | Input capacitance | VGS = 0 V, VDS = –10 V, ƒ = 1 MHz |
1630 | 2120 | pF | ||
COSS | Output capacitance | 902 | 1170 | pF | |||
CRSS | Reverse transfer capacitance | 52 | 68 | pF | |||
RG | Series gate resistance | 0.8 | 2.4 | Ω | |||
Qg | Gate charge total (–4.5 V) | VDS = –10 V, ID = –10 A | 10.8 | 14.1 | nC | ||
Qgd | Gate charge gate to drain | 2.2 | nC | ||||
Qgs | Gate charge gate to source | 2.8 | nC | ||||
Qg(th) | Gate charge at Vth | 1.5 | nC | ||||
QOSS | Output charge | VDS = –10 V, VGS = 0 V | 9.0 | nC | |||
td(on) | Turn on delay time | VDS = –10 V, VGS = –4.5 V, ID = –10 A , RG = 5 Ω |
13 | ns | |||
tr | Rise time | 8 | ns | ||||
td(off) | Turn off delay time | 35 | ns | ||||
tf | Fall time | 13 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | IS = –10 A, VGS = 0 V | –0.8 | –1 | V | ||
Qrr | Reverse recovery charge | VDS = –10 V, IF = –10 A, di/dt = 200 A/μs |
20.5 | nC | |||
trr | Reverse recovery time | 26 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 1.3 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 55 | °C/W |
![]() |
Max RθJA = 55°C/W when mounted on 1 inch2 of 2 oz. Cu. |
![]() |
Max RθJA = 160°C/W when mounted on minimum pad area of 2 oz. Cu. |
ID = –10 A | VDS = –10 V |
ID = –250 µA |
ID = –10 A |
Single Pulse, Max RθJC = 1.3 °C/W |
VDS = –5 V |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
NexFET, E2E are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.