JAJSDH8B April 2016 – February 2022 CSD25480F3
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = –250 μA | –20 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = –16 V | –50 | nA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = –12 V | –25 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = –250 μA | –0.70 | –0.95 | –1.20 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = –1.8 V, IDS = –0.1 A | 420 | 840 | mΩ | ||
VGS = –2.5 V, IDS = –0.4 A | 203 | 260 | |||||
VGS = –4.5 V, IDS = –0.4 A | 132 | 159 | |||||
VGS = –8 V, IDS = –0.4 A | 110 | 132 | |||||
gfs | Transconductance | VDS = –10 V, IDS = –0.4 A | 8.0 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = –10 V, ƒ = 1 MHz | 119 | 155 | pF | ||
Coss | Output capacitance | 48 | 62 | pF | |||
Crss | Reverse transfer capacitance | 3.6 | 4.7 | pF | |||
RG | Series gate resistance | 16 | Ω | ||||
Qg | Gate charge total (–4.5 V) | VDS = –10 V, IDS = –0.4 A | 0.70 | 0.91 | nC | ||
Qgd | Gate charge gate-to-drain | 0.10 | nC | ||||
Qgs | Gate charge gate-to-source | 0.26 | nC | ||||
Qg(th) | Gate charge at Vth | 0.15 | nC | ||||
Qoss | Output charge | VDS = –10 V, VGS = 0 V | 1.3 | nC | |||
td(on) | Turnon delay time | VDS = –10 V, VGS = –4.5 V, IDS = –0.4 A, RG = 10 Ω | 9 | ns | |||
tr | Rise time | 5 | ns | ||||
td(off) | Turnoff delay time | 13 | ns | ||||
tf | Fall time | 7 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = –0.4 A, VGS = 0 V | –0.78 | –1.0 | V | ||
Qrr | Reverse recovery charge | VDS= –10 V, IF = –0.4 A, di/dt = 100 A/μs | 1.2 | nC | |||
trr | Reverse recovery time | 6.4 | ns |