JAJSE15B February 2016 – April 2018 CSD87335Q3D
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | Power loss(1) | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V,
IOUT = 15 A, ƒSW = 500 kHz, LOUT = 950 nH, TJ = 25°C |
1.5 | W | ||
IQVIN | VIN quiescent current | TG to TGR = 0 V, BG to PGND = 0 V | 10 | µA |