SLPS285D August 2011 – February 2017 CSD87353Q5D
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Voltage | VIN to PGND | 30 | V | |
VSW to PGND | 30 | V | ||
VSW to PGND (10 ns) | 32 | V | ||
TG to TGR | –8 | 10 | V | |
BG to PGND | –8 | 10 | V | |
Pulsed current rating, IDM(2) | 120 | A | ||
Power dissipation, PD | 12 | W | ||
Avalanche energy, EAS | Sync FET, ID = 105 A, L = 0.1 mH | 551 | mJ | |
Control FET, ID = 87 A, L = 0.1 mH | 378 | |||
Operating junction, TJ | –55 | 150 | °C | |
Storage temperature, TSTG | –55 | 150 | °C |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Power loss, PLOSS(1) | VIN = 12 V, VGS = 5 V, VOUT = 3.3 V, IOUT = 25 A, ƒSW = 500 kHz, LOUT = 0.68 µH, TJ = 25°C |
3.3 | W | ||
VIN quiescent current, IQVIN | TG to TGR = 0 V, BG to PGND = 0 V | 10 | µA |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance (min Cu)(1)(2) | 102 | °C/W | ||
Junction-to-ambient thermal resistance (max Cu)(1)(2) | 50 | ||||
RθJC | Junction-to-case thermal resistance (top of package)(2) | 20 | °C/W | ||
Junction-to-case thermal resistance (PGND pin)(2) | 2 |
PARAMETER | TEST CONDITIONS | Q1 Control FET | Q2 Sync FET | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 30 | 30 | V | |||||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 20 V | 1 | 1 | μA | |||||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = +10 / –8 V | 100 | 100 | nA | |||||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 1.1 | 2.1 | 0.75 | 1.15 | V | |||
ZDS(on)(1) | Effective AC on-impedance | VIN = 12 V, VGS = 5 V, VOUT = 3.3 V, IOUT = 20 A, ƒSW = 500 kHz, LOUT = 0.68 µH |
2.8 | 0.9 | mΩ | |||||
gfs | Transconductance | VDS = 15 V, IDS = 20 A | 135 | 160 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
2660 | 3190 | 2910 | 3490 | pF | |||
COSS | Output capacitance | 1100 | 1320 | 1320 | 1580 | pF | ||||
CRSS | Reverse transfer capacitance | 43 | 54 | 51 | 68 | pF | ||||
RG | Series gate resistance | 0.9 | 2 | 0.7 | 1.5 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 15 V, IDS = 20 A |
16 | 19 | 20 | 24 | nC | |||
Qgd | Gate charge gate-to-drain | 3 | 3.6 | nC | ||||||
Qgs | Gate charge gate-to-source | 4.9 | 4.2 | nC | ||||||
Qg(th) | Gate charge at Vth | 2.8 | 2.4 | nC | ||||||
QOSS | Output charge | VDS = 17 V, VGS = 0 V | 22 | 26 | nC | |||||
td(on) | Turnon delay time | VDS = 15 V, VGS = 4.5 V, IDS = 20 A, RG = 2 Ω |
10 | 8.5 | ns | |||||
tr | Rise time | 16 | 10 | ns | ||||||
td(off) | Turnoff delay time | 20 | 23 | ns | ||||||
tf | Fall time | 4 | 4.6 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode forward voltage | IDS = 20 A, VGS = 0 V | 0.8 | 1 | 0.8 | 1 | V | |||
Qrr | Reverse recovery charge | Vdd = 17 V, IF = 20 A, di/dt = 300 A/μs |
29 | 33 | nC | |||||
trr | Reverse recovery time | 25 | 27 | ns |
![]() |
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
![]() |
Max RθJA = 102°C/W when mounted on minimum pad area of 2-oz (0.071-mm) thick Cu. |