JAJSDT1A March 2016 – September 2017 CSD87355Q5D
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VIN to PGND | –0.8 | 30 | V |
TG to TGR | –8 | 10 | V | |
BG to PGND | –8 | 10 | V | |
Pulsed current rating, IDM(2) | 120 | A | ||
Power dissipation, PD | 12 | W | ||
Avalanche energy EAS | Sync FET, ID = 89 A, L = 0.1 mH | 396 | mJ | |
Control FET, ID = 50 A, L = 0.1 mH | 125 | mJ | ||
Operating junction temperature, TJ | –55 | 150 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Tstg | Storage temperature range | –55 | 150 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VGS | Gate drive voltage | 4.5 | 10 | V | ||
VIN | Input supply voltage | 27 | V | |||
ƒSW | Switching frequency CBST = 0.1 μF (min) | 200 | 1500 | kHz | ||
Operating current | 45 | A | ||||
TJ | Operating temperature | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance (min Cu)(1)(2) | 102 | °C/W | ||
Junction-to-ambient thermal resistance (max Cu)(1)(2) | 50 | °C/W | |||
RθJC | Junction-to-case thermal resistance (top of package)(2) | 20 | °C/W | ||
Junction-to-case thermal resistance (PGND pin)(2) | 2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Power loss, PLOSS(1) | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V, IOUT = 25 A, ƒSW = 500 kHz, LOUT = 0.29 µH, TJ = 25ºC |
2.8 | W | ||
VIN quiescent current, IQVIN | TG to TGR = 0 V ,BG to PGND = 0 V | 10 | µA |
PARAMETER | TEST CONDITIONS | Q1 CONTROL FET | Q2 SYNC FET | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 30 | 30 | V | |||||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 24 V | 1 | 1 | μA | |||||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = +10 / –8 V |
100 | 100 | nA | |||||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 1.00 | 1.90 | 0.75 | 1.20 | V | |||
ZDS(ON)(1) | Drain-to-source ON impedance | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V, IOUT = 25 A, ƒSW = 500 kHz, LOUT = 0.29 µH |
3.9 | 0.9 | mΩ | |||||
gfs | Transconductance | VDS = 3 V, IDS = 20 A | 90 | 151 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
1430 | 1860 | 3570 | 4640 | pF | |||
COSS | Output capacitance | 716 | 930 | 1730 | 2240 | pF | ||||
CRSS | Reverse transfer capacitance | 25 | 32 | 52 | 67 | pF | ||||
RG | Series gate resistance | 0.6 | 1.2 | 0.7 | 1.4 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 15 V, IDS = 20 A |
10.5 | 13.7 | 24.3 | 31.5 | nC | |||
Qgd | Gate charge – gate-to-drain | 2.3 | 4.1 | nC | ||||||
Qgs | Gate charge – gate-to-source | 3.2 | 5.6 | nC | ||||||
Qg(th) | Gate charge at Vth | 1.7 | 2.8 | nC | ||||||
QOSS | Output charge | VDS = 15 V, VGS = 0 V | 18 | 40 | nC | |||||
td(on) | Turn on delay time | VDS = 15 V, VGS = 4.5 V, IDS = 20 A, RG = 2 Ω |
8 | 10 | ns | |||||
tr | Rise time | 18 | 14 | ns | ||||||
td(off) | Turn off delay time | 13 | 27 | ns | ||||||
tf | Fall time | 3 | 6 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode forward voltage | IDS = 20 A, VGS = 0 V | 0.8 | 1.0 | 0.8 | 1.0 | V | |||
Qrr | Reverse recovery charge | Vdd = 17 V, IF = 20 A, di/dt = 300 A/μs |
43 | 82 | nC | |||||
trr | Reverse recovery time | 23.8 | 32.3 | ns |
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071-mm thick) Cu. |
|
Max RθJA = 102°C/W when mounted on minimum pad area of 2 oz. (0.071-mm thick) Cu. |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V |
ƒSW = 500 kHz | LOUT = 0.29 µH |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V |
ƒSW = 500 kHz | LOUT = 0.29 µH |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V | ||
LOUT = 0.29 µH | IOUT = 45 A |
VIN = 12 V | VGS = 5 V | ƒSW = 500 kHz |
LOUT = 0.29 µH | IOUT = 45 A |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V |
ƒSW = 500 kHz | LOUT = 0.29 µH |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V | ||
ƒSW = 500 kHz | LOUT = 0.29 µH |
VIN = 12 V | VOUT = 1.3 V | LOUT = 0.29 µH |
ƒSW = 500 kHz | IOUT = 45 A |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V | ||
ƒSW = 500 kHz | IOUT = 45 A |
VDS = 5 V | ||
ID = 20 A | VDD = 15 V | ||
ƒ = 1 MHz | VGS = 0 | ||
ID = 250 µA | ||
ID = 20 A | VGS = 8 V | ||
VDS = 5 V | ||
ID = 20 A | VDD = 15 V | ||
ƒ = 1 MHz | VGS = 0 | ||
ID = 250 µA | ||
ID = 20 A | VGS = 8 V | ||