SLPS405F March 2013 – March 2015 CSD87381P
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | VIN to PGND | –0.8 | 30 | V | |
VSW to PGND | 30 | ||||
VSW to PGND (10 ns) | 32 | ||||
TG to VSW | –8 | 10 | |||
BG to PGND | –8 | 10 | |||
IDM | Pulsed Current Rating(2) | 40 | A | ||
PD | Power Dissipation(3) | 4 | W | ||
EAS | Avalanche Energy | Sync FET, ID = 27, L = 0.1 mH | 36 | mJ | |
Control FET, ID = 20, L = 0.1 mH | 20 | ||||
TJ | Operating Junction | –55 | 150 | °C | |
Tstg | Storage Temperature Range | –55 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VGS | Gate Drive Voltage | 4.5 | 8 | V | |
VIN | Input Supply Voltage | 24 | V | ||
ƒSW | Switching Frequency | CBST = 0.1 μF (min) | 200 | 1500 | kHz |
Operating Current | No Airflow | 15 | A | ||
With Airflow (200 LFM) | 20 | ||||
With Airflow + Heat Sink | 25 | ||||
TJ | Operating Temperature | 125 | °C |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | Power Loss(1) | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V, IOUT = 8 A, ƒSW = 500 kHz, LOUT = 0.3 µH, TJ = 25ºC |
1 | W | ||
IQVIN | VIN Quiescent Current | TG to TGR = 0 V BG to PGND = 0 V |
10 | µA |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance (min Cu) (1) | 184 | °C/W | ||
Junction-to-ambient thermal resistance (max Cu) (2)(1) | 84 | ||||
RθJC | Junction-to-case thermal resistance (top of package) (1) | 4.9 | |||
Junction-to-case thermal resistance (PGND pin) (1) | 1.65 |
PARAMETER | TEST CONDITIONS | Q1 Control FET | Q2 Sync FET | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, IDS = 250 μA | 30 | 30 | V | |||||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 24 V | 1 | 1 | μA | |||||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 10 V | 100 | 100 | nA | |||||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, IDS = 250 μA | 1.1 | 1.9 | 1 | 1.7 | V | |||
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V, IDS = 8 A | 15.7 | 18.9 | 7 | 8.4 | mΩ | |||
VGS = 8 V, IDS = 8 A | 13.6 | 16.3 | 6.3 | 7.6 | ||||||
gƒs | Transconductance | VDS = 10 V, IDS = 8 A | 40 | 89 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input Capacitance (1) | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
434 | 564 | 1020 | 1320 | pF | |||
COSS | Output Capacitance (1) | 225 | 293 | 308 | 400 | pF | ||||
CRSS | Reverse Transfer Capacitance (1) | 9.1 | 11.8 | 40 | 52 | pF | ||||
RG | Series Gate Resistance (1) | 5 | 6.4 | 1.25 | 2.5 | Ω | ||||
Qg | Gate Charge Total (4.5 V) (1) | VDS = 15 V, IDS = 8 A |
3.9 | 5 | 8.9 | 11.5 | nC | |||
Qgd | Gate Charge – Gate-to-Drain | 0.9 | 2.5 | nC | ||||||
Qgs | Gate Charge – Gate-to-Source | 1.2 | 2 | nC | ||||||
Qg(th) | Gate Charge at Vth | 0.7 | 1.3 | nC | ||||||
QOSS | Output Charge | VDD = 12 V, VGS = 0 V | 4.9 | 8.5 | nC | |||||
td(on) | Turn On Delay Time | VDS = 15 V, VGS = 4.5 V, IDS = 8 A, RG = 2 Ω |
6.7 | 7.9 | ns | |||||
tr | Rise Time | 19.3 | 16.3 | ns | ||||||
td(off) | Turn Off Delay Time | 10.6 | 16.8 | ns | ||||||
tƒ | Fall Time | 3 | 2.9 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode Forward Voltage | IDS = 8 A, VGS = 0 V | 0.85 | 0.79 | V | |||||
Qrr | Reverse Recovery Charge | Vdd = 15 V, IF = 8 A, di/dt = 300 A/μs |
8 | 16 | nC | |||||
trr | Reverse Recovery Time | 13 | 17 | ns |
![]() |
Max RθJA = 84°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
![]() |
Max RθJA = 184°C/W when mounted on minimum pad area of 2 oz. (0.071 mm thick) Cu. |