4 Revision History
Changes from A Revision (June 2014) to B Revision
-
Changed application schematic to show IOUT (not IMON) for each CSD95372B device. Go
Changes from * Revision (March 2014) to A Revision
-
Removed "input voltage up to 14.5 V" and "DualCool™ package" bullets from the Features Go
-
Fixed TAO/FAULT pin function to state that TAO will be pulled up to 3.3 V in the event of thermal shutdown Go
-
Added minimum ESD Ratings Go
-
Increased maximum input voltage to 16 V Go
-
Added table note for max input voltage Go