JAJSK17 november 2020 CSD95420RCB
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CSD95420RCB | VQFN-CLIP | RCB | 27 | 2500 | 330 | 12.4 | 4.30 | 5.30 | 1.30 | 8.00 | 12.00 | Q1 |
CSD95420RCBT | VQFN-CLIP | RCB | 27 | 250 | 330 | 12.4 | 4.30 | 5.30 | 1.30 | 8.00 | 12.00 | Q1 |