SLPS572 December 2015 CSD97396Q4M
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN to PGND | –0.3 | 30 | V | ||
VSW to PGND , VIN to VSW | –0.3 | 30 | V | ||
VSW to PGND, VIN to VSW (<10 ns) | –7 | 33 | V | ||
VDD to PGND | –0.3 | 6 | V | ||
PWM, SKIP# to PGND | –0.3 | 6 | V | ||
BOOT to PGND | –0.3 | 35 | V | ||
BOOT to PGND (<10 ns) | –2 | 38 | V | ||
BOOT to BOOT_R | –0.3 | 6 | V | ||
BOOT to BOOT_R (duty cycle <0.2%) | 8 | V | |||
PD | Power dissipation | 8 | W | ||
TJ | Operating temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM)(1) | ±1000 | V | |
Charged device model (CDM)(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Gate drive voltage | 4.5 | 5.5 | V | |
VIN | Input supply voltage (1) | 24 | V | ||
IOUT | Continuous output current | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, ƒSW = 500 kHz, LOUT = 0.29 µH(2) |
30 | A | |
IOUT-PK | Peak output current(3) | 65 | A | ||
ƒSW | Switching frequency | CBST = 0.1 µF (min) | 2000 | kHz | |
On-time duty cycle | 85% | ||||
Minimum PWM on-time | 40 | ns | |||
Operating temperature | –40 | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance (top of package)(1) | 22.8 | °C/W | ||
RθJB | Junction-to-board thermal resistance(2) | 2.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | ||||||
Power Loss(1) | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 0.29 µH, TJ = 25°C |
1.9 | W | |||
Power Loss(2) | VIN = 19 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 0.29 µH, TJ = 25°C |
2.2 | W | |||
Power Loss(2) | VIN = 19 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 0.29 µH, TJ = 125°C |
2.6 | W | |||
VIN | ||||||
IQ | VIN quiescent current | PWM = Floating, VDD = 5 V, VIN= 24 V | 1 | µA | ||
VDD | ||||||
IDD | Standby supply current | PWM = Float, SKIP# = VDD or 0 V | 130 | µA | ||
SKIP# = Float | 8 | µA | ||||
IDD | Operating supply current | PWM = 50% Duty cycle, ƒSW = 500 kHz | 7.8 | mA | ||
POWER-ON RESET AND UNDERVOLTAGE LOCKOUT | ||||||
VDD Rising | Power-on reset | 4.15 | V | |||
VDD Falling | UVLO | 3.7 | V | |||
Hysteresis | 0.2 | mV | ||||
PWM AND SKIP# I/O SPECIFICATIONS | ||||||
RI | Input impedance | Pull up to VDD | 1700 | kΩ | ||
Pull down (to GND) | 800 | |||||
VIH | Logic level high | 2.65 | V | |||
VIL | Logic level low | 0.6 | ||||
VIH | Hysteresis | 0.2 | ||||
VTS | Tri-state voltage | 1.3 | 2 | |||
tTHOLD(off1) | Tri-state activation time (falling) PWM(2) | 60 | ns | |||
tTHOLD(off2) | Tri-state activation time (rising) PWM(2) | 60 | ||||
tTSKF | Tri-state activation time (falling) SKIP#(2) | 1 | µs | |||
tTSKR | Tri-state activation time (rising) SKIP# (2) | 1 | ||||
t3RD(PWM) | Tri-state exit time PWM(2) | 100 | ns | |||
t3RD(SKIP#) | Tri-state exit time SKIP#(2) | 50 | µs | |||
BOOTSTRAP SWITCH | ||||||
VFBST | Forward voltage | IF = 10 mA | 120 | 240 | mV | |
IRLEAK | Reverse leakage(2) | VBST – VDD = 25 V | 2 | µA |