SNVS801B April 2012 – January 2016 DAC101C081 , DAC101C081Q , DAC101C085
PRODUCTION DATA.
The DAC101C081 device is a 10-bit, single channel, voltage-output digital-to-analog converter (DAC) that operates from a 2.7 V to 5.5 V supply. The output amplifier allows rail-to-rail output swing and has an 6-µsec settling time. The DAC101C081 uses the supply voltage as the reference to provide the widest dynamic output range and typically consumes 132 µA while operating at 5.0 V. It is available in 6-lead SOT and WSON packages and provides three address options (pin selectable).
As an alternative, the DAC101C085 provides nine I2C™ addressing options and uses an external reference. It has the same performance and settling time as the DAC101C081 and is available in an 8-lead VSSOP.
The DAC101C081 and DAC101C085 use a 2-wire, I2C-compatible serial interface that operates in all three speed modes, including high speed mode (3.4 MHz). An external address selection pin allows up to three DAC101C081 or nine DAC101C085 devices per 2-wire bus. Pin compatible alternatives to the DAC101C081 are available that provide additional address options.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DAC101C081 | WSON (6) | 2.20 mm × 2.50 mm |
SOT (6) | 1.60 mm × 2.90 mm | |
DAC101C085 | VSSOP (8) | 3.00 mm × 3.00 mm |
DAC101C081Q | WSON (6) | 2.20 mm × 2.50 mm |
Changes from A Revision (March 2013) to B Revision
Changes from * Revision (March 2013) to A Revision