JAJSI27A October 2019 – December 2019 DAC11001A , DAC81001 , DAC91001
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
REGISTER NAME | BIT | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31 | 30-24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3-0 | |
NOP | W | 00h | NOP | 0h | |||||||||||||||||||
DAC-DATA | R/W | 01h | DAC-DATA (20 bits, 18 bits, or 16 bits, left-justified) | 0h | |||||||||||||||||||
CONFIG1 | R/W | 02h | EN_
TMP_ CAL |
0h | TNH_MASK | 0h | LDAC
MODE |
FSDO | ENALMP | DSDO | FSET | VREFVAL | 0 | PDN | 0h | ||||||||
DAC-CLEAR-DATA | R/W | 03h | DAC-CLEAR-DATA (8 bits left justified) | 000h | 0h | ||||||||||||||||||
TRIGGER | R/W | 04h | 0000h | RCLTMP | 0 | SRST | SCLR | 0 | 0h | ||||||||||||||
STATUS | R | 05h | 000h | ALM | 00h | 0h | |||||||||||||||||
CONFIG2 | R/W | 06h | 0000h | DIS_TNH | TNH_SETTING | 0h |
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |