JAJSI27A October 2019 – December 2019 DAC11001A , DAC81001 , DAC91001
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The DACx1001 provides a THD of –105 dB at 1 kHz. The device provides update rates of up to 1 MHz, with marginal degradation in THD at higher frequencies. The OPA828 provides the best balance between the voltage and current noise densities, and is therefore an excellent choice to use as reference buffers. The OPA1611 is a low-distortion amplifier for high-THD applications.