JAJSI27A October 2019 – December 2019 DAC11001A , DAC81001 , DAC91001
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
When the processor is not able to provide a low-jitter source for the LDAC signal, an external low-jitter LDAC source can be used, as shown in Figure 68. The processor can take the LDAC signal as an interrupt and trigger the SPI frame synchronously.