JAJSDO4C February 2017 – April 2020 DAC38RF82 , DAC38RF89
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
W0C | W0C | W0C | W0C | W0C | W0C | W0C | W0C |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |
W0C | W0C | W0C | W0C | W0C | W0C | W0C | W0C |
LEGEND: R/W = Read/Write; R = Read only; W0C = Write 0 to clear bit; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:8 | Reserved | W0C | 0x00 | Reserved |
7:0 | ALM_SD_LOSDET | W0C | 0x00 | Loss of signal detect outputs from the SERDES lanes:
bit 7 = lane7 loss of signal bit 6 = lane6 loss of signal bit 5 = lane5 loss of signal bit 4 = lane4 loss of signal bit 3 = lane3 loss of signal bit 2 = lane2 loss of signal bit 1 = lane1 loss of signal bit 0 = lane0 loss of signal |