JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
These fields control the routing of the SLEEP signal to different blocks. Assertion means that the SLEEP signal will be sent to the block. These bits do not override the SPI bits; just the SLEEP signal from the PAD.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 0 | 0 | 0 | 1 | 1 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:10 | Reserved | R/W | 11111 | Reserved |
9 | CLKOUT_SLEEP | R/W | 1 | Allows the output clock to sleep |
8 | BG_SLEEP | R/W | 1 | Allows the band gap to sleep |
7 | TEMP_SLEEP | R/W | 1 | Allows the temp sensor to sleep |
6 | PLL_CP_SLEEP | R/W | 1 | Allows the PLL charge pump to sleep |
5 | PLL_SLEEP | R/W | 1 | Allows the PLL to sleep |
4 | CLK_RECV_SLEEP | R/W | 1 | Allows the clock receiver to sleep |
3:2 | Reserved | R/W | 11 | Reserved |
1 | DACB_SLEEP | R/W | 1 | Allows DACB to sleep |
0 | DACA_SLEEP | R/W | 1 | Allows DACA to sleep |