JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OUTSUM block allows addition of samples from each DUC in the multi-DUC. It is also possible to add the output samples from the adjacent multi-DUC. Field OUTSUM_SEL in register OUTSUM (7.5.22) controls the summation for each multi-DUC. The functionality of the block can be represented by the following equation:
In order to avoid overflow, rounding operation is performed after the addition to reduce the word size back to 16-bits. Exact number of bits rounded depends on the number of channels added. Table 7-40 shows the description of round after the summation.
# OF CHANNELS ADDED | # OF BITS ROUNDED |
---|---|
0 | 0, Use bits[15:0] from the result |
1 | Use bits[16:1] from the result and bit[0] used for rounding |
2 | Use bits[17:2] from the result and bits[1:0] used for rounding |
3 | Use bits[18:3] from the result and bit[2:0] used for rounding |
4 | Use bits[19:4] from the result and bit[3:0] used for rounding |