JAJSTV7 March 2024 DAC39RF10-SP , DAC39RFS10-SEP , DAC39RFS10-SP
PRODMIX
NSD at 70MHz offset from tone, typical values at TA = +25°C, minimum and maximum values over operating free-air temperature range, typical supply voltages, fCLK = 10.24GHz, DEM_ADJ = 0 when DEM enabled, NPR waveform 80% of Nyquist with 5% gap for measurement and 12dB PAR, unless otherwise noted.
DEM/Dither Off |
DEM/Dither Off |
DEM/Dither On |
DEM/Dither On |